IESNA:LM-63-2002 
[TEST]P981043
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-23L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]2300 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2276
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
15564.6 15463 15160.3 14581.9 13694.7 12497.2 11070.8 9506.7 8007.6 6673.2
5554.5 4655.6 3939.2 3367.4 2900.4 2516.1 2203 1944.2 1734 1554.9
1408.4 1289.8 1193.5 1115.4 1051.8 1000.2 953.3 895.4 821.9 731
630 523.9 415.2 308.1 211.7 130.6 74 43.3 32.9 26.5
20 14.5 9.8 7.2 6 5.1 4.4 3.8 3.2 2.9
2.6 2.4 2.2 2.1 1.8 1.7 1.7 1.6 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.3 1.3 1.3
1.2 1.2 1.1 1.1 1 1 0.9 0.9 0.9 0.9
0.8 0.8 0.8 0.6 0.5 0.4 0.2 0.1 0 0
0
